Component reference
Robot accessories - WWR tool changer in use
Tool changer | Components | Robotic solutions | Industrial robots

Tool Changers
Series WWR

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
1. Werkzeugwechsler

- Robot flange with partial mounting circle in accordance with EN ISO 9409-1
- Very high handling weight up to 300 kg
Task & Solution
The Zimmer Group's WWR125 tool changer in use at Weidplas GmbH
- Secure hold with pressure drop
- Extremely flat design
- Inexhaustible variety of media carriers
Built-in standard components
Werkzeugwechsler
Serie WWR